IESNA:LM-63-2002
[TEST]P948935
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27336
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3758.9 4042.4 4346.7 4652.5 4886.9 5030.4 5117.7 5166.7 5220.8 5283.6
5364.3 5474 5621.8 5796.3 6008.4 6365.4 6904.8 7620.3 8503.8 9608.7
11056.8 12719.2 14489.1 16098.8 17071.7 16577.7 15588.9 14264 12672.3 10775.6
8376.1 5984.6 3916.9 2276.9 1001.8 310.1 0
3758.9 4057.7 4400.2 4739.6 4989.9 5142.1 5214 5231.8 5243.5 5253.9
5270.6 5306.4 5371.8 5454.1 5589.5 5872.7 6369 7088.6 8026.2 9144.1
10482.9 12024.3 13802.5 15724.9 17652.4 18164.5 17078.2 15680.5 14213 12543.5
10206 7692.7 5354 3259.3 1523.2 485.4 0
3758.9 4073.1 4453.9 4826.6 5092.9 5253.6 5310.3 5296.8 5266.3 5224.1
5176.8 5138.6 5122 5111.9 5170.8 5379.9 5833.1 6556.9 7548.5 8679.3
9909.1 11329.5 13115.9 15350.9 18233.3 19751.3 18567.5 17097 15753.8 14311.6
12035.8 9400.9 6790.9 4241.9 2044.6 660.6 0
3758.9 4094.9 4507 4904.9 5184.8 5336.6 5362.3 5297.8 5197.7 5082.2
4961.3 4853.2 4770.6 4714.4 4756.5 5003.5 5553.2 6395.7 7477.3 8664.9
9911.6 11259.2 12842 14801.5 17551 19674.4 18862.2 17235.1 15815.5 14356.1
12200.1 9636.1 7083.1 4568.3 2322.3 815.5 0
3758.9 4116.7 4560.2 4983.3 5276.6 5419.4 5414.5 5298.7 5129.2 4940.3
4745.8 4567.8 4419.3 4316.9 4342.4 4627 5273.2 6234.4 7406.1 8650.5
9914 11188.8 12568.1 14252.2 16868.8 19597.4 19156.7 17373.2 15877.4 14400.4
12364.4 9871.2 7375.4 4894.8 2600 970.5 0
3758.9 4129.6 4589 5030.4 5332.3 5459.8 5416 5240.3 5000.3 4750.6
4515.5 4312.5 4153.3 4066.9 4168.7 4615.7 5470.8 6665.4 8096.6 9646.6
11197.8 12722.3 14274.7 15975.5 18499.6 21091.3 21055.2 19351.3 17646.4 15784.4
13441.2 10689.7 7993.6 5320.4 2949.6 1145.3 0
3758.9 4142.6 4617.9 5077.6 5387.7 5500.2 5417.4 5181.9 4871.3 4560.9
4285.1 4057.2 3887.3 3816.9 3995.2 4604.5 5668.4 7096.4 8787.2 10642.4
12481.5 14255.7 15981.2 17698.7 20130.4 22585.3 22953.9 21329.3 19415.2 17168.4
14517.9 11508.3 8611.5 5745.9 3299.1 1320.1 0
3758.9 4149.1 4635.3 5103.1 5412.5 5513.8 5403 5128.4 4777.4 4443.5
4161.7 3935.8 3774.7 3728.5 3974.6 4698.8 5897.7 7513.5 9472.6 11645.9
13806.1 15894.6 17935 19911.7 22499.7 24839.6 25139.7 23524.5 21304.3 18583.2
15513.9 12214.7 8982.5 5900.6 3386.9 1327.6 0
3758.9 4155.6 4652.9 5128.5 5437.2 5527.3 5388.6 5074.7 4683.5 4326.1
4038.5 3814.5 3662 3639.9 3954 4793.1 6127.1 7930.7 10158.2 12649.3
15130.7 17533.3 19888.7 22124.5 24869 27093.6 27325.4 25719.7 23193.3 19997.9
16509.9 12921.2 9353.3 6055.3 3474.8 1335 0
3758.9 4152.7 4666.2 5140.8 5446.6 5528.8 5371.6 5036.9 4625.8 4262.3
3978.2 3757.5 3608.9 3601.7 3950.8 4842.2 6241.3 8175.6 10574.3 13238.5
15931.5 18493.2 21030.4 23540.2 26399.1 28507.9 28529.5 26663.1 23717.6 20051
16243 12462.5 8615.5 5475.4 3010.3 1120.8 0
3758.9 4155.6 4652.9 5128.5 5437.2 5527.3 5388.6 5074.7 4683.5 4326.1
4038.5 3814.5 3662 3639.9 3954 4793.1 6127.1 7930.7 10158.2 12649.3
15130.7 17533.3 19888.7 22124.5 24869 27093.6 27325.4 25719.7 23193.3 19997.9
16509.9 12921.2 9353.3 6055.3 3474.8 1335 0
3758.9 4149.1 4635.3 5103.1 5412.5 5513.8 5403 5128.4 4777.4 4443.5
4161.7 3935.8 3774.7 3728.5 3974.6 4698.8 5897.7 7513.5 9472.6 11645.9
13806.1 15894.6 17935 19911.7 22499.7 24839.6 25139.7 23524.5 21304.3 18583.2
15513.9 12214.7 8982.5 5900.6 3386.9 1327.6 0
3758.9 4142.6 4617.9 5077.6 5387.7 5500.2 5417.4 5181.9 4871.3 4560.9
4285.1 4057.2 3887.3 3816.9 3995.2 4604.5 5668.4 7096.4 8787.2 10642.4
12481.5 14255.7 15981.2 17698.7 20130.4 22585.3 22953.9 21329.3 19415.2 17168.4
14517.9 11508.3 8611.5 5745.9 3299.1 1320.1 0
3758.9 4129.6 4589 5030.4 5332.3 5459.8 5416 5240.3 5000.3 4750.6
4515.5 4312.5 4153.3 4066.9 4168.7 4615.7 5470.8 6665.4 8096.6 9646.6
11197.8 12722.3 14274.7 15975.5 18499.6 21091.3 21055.2 19351.3 17646.4 15784.4
13441.2 10689.7 7993.6 5320.4 2949.6 1145.3 0
3758.9 4116.7 4560.2 4983.3 5276.6 5419.4 5414.5 5298.7 5129.2 4940.3
4745.8 4567.8 4419.3 4316.9 4342.4 4627 5273.2 6234.4 7406.1 8650.5
9914 11188.8 12568.1 14252.2 16868.8 19597.4 19156.7 17373.2 15877.4 14400.4
12364.4 9871.2 7375.4 4894.8 2600 970.5 0
3758.9 4094.9 4507 4904.9 5184.8 5336.6 5362.3 5297.8 5197.7 5082.2
4961.3 4853.2 4770.6 4714.4 4756.5 5003.5 5553.2 6395.7 7477.3 8664.9
9911.6 11259.2 12842 14801.5 17551 19674.4 18862.2 17235.1 15815.5 14356.1
12200.1 9636.1 7083.1 4568.3 2322.3 815.5 0
3758.9 4073.1 4453.9 4826.6 5092.9 5253.6 5310.3 5296.8 5266.3 5224.1
5176.8 5138.6 5122 5111.9 5170.8 5379.9 5833.1 6556.9 7548.5 8679.3
9909.1 11329.5 13115.9 15350.9 18233.3 19751.3 18567.5 17097 15753.8 14311.6
12035.8 9400.9 6790.9 4241.9 2044.6 660.6 0
3758.9 4057.7 4400.2 4739.6 4989.9 5142.1 5214 5231.8 5243.5 5253.9
5270.6 5306.4 5371.8 5454.1 5589.5 5872.7 6369 7088.6 8026.2 9144.1
10482.9 12024.3 13802.5 15724.9 17652.4 18164.5 17078.2 15680.5 14213 12543.5
10206 7692.7 5354 3259.3 1523.2 485.4 0
3758.9 4042.4 4346.7 4652.5 4886.9 5030.4 5117.7 5166.7 5220.8 5283.6
5364.3 5474 5621.8 5796.3 6008.4 6365.4 6904.8 7620.3 8503.8 9608.7
11056.8 12719.2 14489.1 16098.8 17071.7 16577.7 15588.9 14264 12672.3 10775.6
8376.1 5984.6 3916.9 2276.9 1001.8 310.1 0
3758.9 4011.4 4278.2 4539.4 4744 4873.3 4954 5000.7 5048.3 5107.3
5191.5 5309.2 5462.6 5638.7 5857.5 6173 6624.4 7215.5 7957.8 8840.3
9898.4 11010 11995.4 12693.8 12868.4 12133.5 11093.6 9856.2 8505.9 7042.2
5364.2 3754.5 2418.9 1400 629.8 206.3 0
3758.9 3980.3 4209.7 4426.5 4601 4716.4 4790.3 4834.7 4875.7 4930.9
5018.9 5144.4 5303.5 5481.2 5706.5 5980.5 6344 6810.8 7411.9 8071.8
8739.9 9300.7 9501.9 9288.9 8664.9 7689.2 6598.3 5448.3 4339.5 3308.9
2352.3 1524.3 921 523.3 257.9 102.4 0
3758.9 3947.3 4141.3 4322.1 4463 4560.1 4620.6 4649.6 4672.3 4702.9
4758.2 4844.8 4956.9 5073.8 5207.1 5356.4 5545.9 5793.9 6120.2 6467.8
6790.3 6999.8 6953.6 6628.8 6024.2 5206.8 4372.8 3555.8 2799.7 2140.4
1553.5 1052.7 678.2 417.1 223 92.5 0
3758.9 3914.4 4073.1 4217.6 4325.1 4403.7 4451 4464.6 4468.9 4474.7
4497.5 4545.1 4610.2 4666.5 4707.8 4732.3 4747.7 4777 4828.5 4863.8
4840.7 4698.7 4405.1 3968.8 3383.6 2724.4 2147.5 1663.4 1260 971.9
754.7 581 435.6 311.3 188.2 82.5 0
3758.9 3881.3 4004.3 4115.9 4201.6 4258 4283.3 4269.8 4232.9 4187.6
4142.9 4113 4099.1 4081.7 4049.1 3993.3 3916.4 3837.1 3763.4 3702.5
3636.2 3524.1 3338.3 3076.4 2736.3 2329.2 1963 1611 1275 1017
795.6 608.8 447.1 313.3 187.2 81.5 0
3758.9 3848.1 3935.6 4014.2 4078 4112.3 4115.5 4075.1 3996.9 3900.6
3788.5 3681 3587.6 3496.7 3390.8 3254.4 3085.3 2897.5 2698.5 2541.2
2431.6 2349.7 2271.5 2183.8 2088.9 1934 1778.5 1558.5 1289.8 1062.3
836.6 636.8 458.7 315.6 186.1 80.5 0
3758.9 3816.3 3871.4 3924.7 3972.1 3992.5 3976.7 3908.2 3790.1 3651.5
3496.7 3355.2 3236.9 3134.9 3034.7 2916.7 2775.9 2620.6 2455.6 2325
2238.3 2181.2 2139.8 2090.8 2015.8 1885.4 1755.6 1571.4 1349.2 1146.6
930.9 728.4 536.3 372.7 227.9 97.5 0
3758.9 3784.6 3807.3 3835.1 3866 3872.6 3838 3741.3 3583.2 3402.4
3205 3029.4 2886.3 2773 2678.6 2579 2466.5 2343.6 2212.7 2108.8
2045.1 2012.9 2008.1 1997.7 1942.6 1836.9 1732.6 1584.1 1408.5 1230.7
1025.3 820 613.7 429.8 269.7 114.7 0
3758.9 3753.9 3746.7 3752.4 3764 3765.4 3719.3 3601.7 3420.7 3217.3
3015.4 2856.7 2741.3 2656.2 2581.2 2493.9 2389.4 2272.5 2140.5 2015.8
1922.7 1872.3 1877.3 1882.4 1866.5 1827.5 1733.8 1580.9 1408.5 1244.8
1090.5 927.5 742.1 539.5 351.2 148.6 0
3758.9 3719.7 3686.8 3675 3680.8 3688 3657.2 3563.5 3410.6 3237.1
3068.7 2921.6 2792.2 2678.9 2571.8 2459.6 2336.7 2206.2 2076.4 1960.5
1858.6 1782.5 1742.1 1717.9 1695.1 1668.6 1612.6 1512.8 1386.2 1245.1
1085 924.6 741.7 545.5 359.2 158.7 0
3758.9 3692 3634.6 3605.5 3607.5 3628 3628.5 3574 3459.6 3309.6
3152.4 3002.4 2856.3 2716.8 2582.2 2448.1 2310.6 2171.6 2042.6 1932.3
1833.5 1757.7 1702.9 1660.8 1621.1 1576 1514.2 1430.9 1327.9 1205.1
1054.3 899.9 721.1 535.4 348.3 154.3 0
3758.9 3664.5 3582.2 3536.1 3534.2 3568.2 3600 3584.4 3508.7 3382.2
3236.1 3083.2 2920.6 2754.7 2592.7 2436.5 2284.5 2136.9 2009 1904
1808.5 1733.1 1663.8 1603.7 1547 1483.5 1415.7 1348.9 1269.6 1165.2
1023.4 875.3 700.3 525.3 337.5 150 0
3758.9 3639.5 3538.4 3478.4 3476.5 3529.9 3605.2 3647.3 3617.9 3506.8
3348.1 3175.3 2997.1 2815.7 2639.3 2470 2308.6 2156.6 2025.4 1919.6
1832.7 1769.6 1715.6 1659.4 1595.9 1514.5 1427.7 1345.2 1256.6 1146.1
1005.2 856.8 684.9 514.4 325.3 147.7 0
3758.9 3614.7 3494.7 3420.7 3418.8 3491.8 3610.4 3710.2 3727.2 3631.7
3460.4 3267.4 3073.5 2876.9 2685.8 2503.3 2332.7 2176.3 2042.2 1935
1857.1 1805.9 1767.2 1715 1644.6 1545.5 1439.5 1341.4 1243.7 1127.2
986.9 838.3 669.3 503.4 313 145.4 0
3758.9 3592.9 3456 3372.1 3366.5 3450.5 3599.7 3743.6 3797.2 3722.7
3549.9 3339.2 3133.1 2934 2742.3 2559.7 2387.2 2228 2091.2 1983
1902.4 1847.4 1812 1767.5 1704.9 1615.8 1514.8 1411 1304.8 1175.4
1022.7 867.5 693.5 501.4 302.6 145 0
3758.9 3571.1 3417.4 3323.3 3314 3409.6 3589 3777 3867.1 3813.7
3639.5 3411 3192.8 2991.3 2799 2616.3 2441.7 2279.7 2140.3 2030.9
1947.5 1888.8 1856.7 1820 1765.2 1686.2 1590.3 1480.6 1366 1223.5
1058.4 896.5 717.6 499.4 292.1 144.5 0
3758.9 3549.2 3382.3 3280.3 3265.6 3359.5 3545.6 3741.9 3851 3823.6
3673 3448.2 3223.1 3024.9 2839.4 2666.2 2499.1 2341.8 2204.6 2094.4
2004.4 1941.8 1903.1 1865.9 1811.8 1735.9 1637.9 1525.8 1404.9 1258.7
1090.3 923.9 740.7 491.3 269.7 127.5 0
3758.9 3527.4 3347.1 3237.5 3217.3 3309.6 3502.2 3707 3834.7 3833.2
3706.3 3485.6 3253.4 3058.6 2879.8 2716.1 2556.7 2403.8 2268.9 2157.9
2061.2 1994.9 1949.4 1911.9 1858.6 1785.7 1685.5 1570.8 1443.9 1293.8
1122.2 951.3 763.8 483.2 247.4 110.3 0
3758.9 3510.6 3320.2 3205.3 3178.9 3260.6 3432.4 3614.5 3728.9 3732.3
3623.5 3426.6 3208.5 3017.4 2850.4 2702.5 2560 2420.4 2292.7 2185.3
2096.4 2036.5 1993.6 1956.5 1903.3 1826.7 1721.5 1601.9 1472 1321.4
1147.3 977.7 783.8 525.9 287.3 127.1 0
3758.9 3493.5 3293 3173.3 3140.4 3211.5 3362.6 3522.1 3623.3 3631.3
3540.8 3367.8 3163.5 2976 2821.1 2689 2563.2 2437 2316.5 2212.7
2131.6 2078.2 2037.8 2000.9 1948 1867.6 1757.6 1633.1 1500.1 1348.9
1172.4 1003.9 803.7 568.6 327.4 144 0
3758.9 3479.8 3274.1 3150.8 3115.3 3179.1 3313.2 3449.4 3534.2 3539.5
3459.2 3304.4 3118.2 2939.8 2787.6 2658.2 2537.1 2414.9 2296.6 2198.8
2130.7 2085.7 2048.2 2011.4 1959.5 1878.7 1769 1644.2 1510.8 1361.6
1185.7 1016.3 820.2 596.6 362 157.9 0
3758.9 3466.1 3255.2 3128.3 3089.9 3146.6 3263.9 3376.7 3445.2 3447.7
3377.8 3241.1 3072.6 2903.6 2754.3 2627.4 2511 2393 2276.9 2185
2130.2 2093.2 2058.6 2022 1971.1 1889.9 1780.2 1655.2 1521.5 1374.3
1198.9 1028.7 836.6 624.6 396.7 171.9 0
3758.9 3455.5 3241.8 3112.9 3075.4 3130.3 3241.3 3343.2 3402.4 3402.5
3338.6 3214.9 3059.2 2894.8 2740.9 2603 2475.5 2349 2226.5 2140.3
2094.4 2064.1 2033.2 1996.3 1946 1867.2 1758.4 1635.1 1505.2 1360.8
1192.3 1019.5 832.6 622.8 393.8 168.5 0
3758.9 3444.8 3228.4 3097.6 3060.8 3114.2 3218.8 3309.6 3359.4 3357.2
3299.5 3188.5 3045.7 2886 2727.6 2578.8 2440.3 2305 2176.3 2095.5
2058.6 2035 2007.8 1970.6 1921 1844.6 1736.7 1615.2 1488.9 1347.2
1185.7 1010 828.7 621 390.9 164.7 0
3758.9 3435 3218.2 3088.4 3053 3107.5 3210.1 3298.7 3345.7 3342.1
3285.2 3182 3045.7 2887.1 2724.7 2565.9 2416.3 2270.2 2135.5 2057.8
2023.7 2003.7 1980.4 1943.5 1893 1815.1 1708.1 1588.7 1463.5 1323
1165.3 989.5 801.1 597.7 372.7 155.5 0
3758.9 3425 3207.9 3079.3 3045.2 3100.9 3201.4 3287.6 3332 3326.9
3271.1 3175.5 3045.7 2888.4 2721.8 2553.1 2392.7 2235.5 2094.7 2020.1
1988.8 1972.5 1953 1916.2 1865 1785.7 1679.7 1562.1 1438.1 1298.9
1145 969 773.4 574.4 354.5 146 0
3758.9 3412.8 3197.8 3072.3 3042.1 3099.8 3200.7 3285.8 3327.7 3320.4
3262.7 3173.3 3047.8 2890.6 2720.4 2545.9 2378.5 2212.7 2068.4 1994.9
1964.6 1950.1 1932.8 1895.3 1843.4 1759.7 1657.3 1541.9 1415 1276.5
1123.6 952 741.4 553.9 336.1 137 0
3758.9 3425 3207.9 3079.3 3045.2 3100.9 3201.4 3287.6 3332 3326.9
3271.1 3175.5 3045.7 2888.4 2721.8 2553.1 2392.7 2235.5 2094.7 2020.1
1988.8 1972.5 1953 1916.2 1865 1785.7 1679.7 1562.1 1438.1 1298.9
1145 969 773.4 574.4 354.5 146 0
3758.9 3435 3218.2 3088.4 3053 3107.5 3210.1 3298.7 3345.7 3342.1
3285.2 3182 3045.7 2887.1 2724.7 2565.9 2416.3 2270.2 2135.5 2057.8
2023.7 2003.7 1980.4 1943.5 1893 1815.1 1708.1 1588.7 1463.5 1323
1165.3 989.5 801.1 597.7 372.7 155.5 0
3758.9 3444.8 3228.4 3097.6 3060.8 3114.2 3218.8 3309.6 3359.4 3357.2
3299.5 3188.5 3045.7 2886 2727.6 2578.8 2440.3 2305 2176.3 2095.5
2058.6 2035 2007.8 1970.6 1921 1844.6 1736.7 1615.2 1488.9 1347.2
1185.7 1010 828.7 621 390.9 164.7 0
3758.9 3455.5 3241.8 3112.9 3075.4 3130.3 3241.3 3343.2 3402.4 3402.5
3338.6 3214.9 3059.2 2894.8 2740.9 2603 2475.5 2349 2226.5 2140.3
2094.4 2064.1 2033.2 1996.3 1946 1867.2 1758.4 1635.1 1505.2 1360.8
1192.3 1019.5 832.6 622.8 393.8 168.5 0
3758.9 3466.1 3255.2 3128.3 3089.9 3146.6 3263.9 3376.7 3445.2 3447.7
3377.8 3241.1 3072.6 2903.6 2754.3 2627.4 2511 2393 2276.9 2185
2130.2 2093.2 2058.6 2022 1971.1 1889.9 1780.2 1655.2 1521.5 1374.3
1198.9 1028.7 836.6 624.6 396.7 171.9 0
3758.9 3479.8 3274.1 3150.8 3115.3 3179.1 3313.2 3449.4 3534.2 3539.5
3459.2 3304.4 3118.2 2939.8 2787.6 2658.2 2537.1 2414.9 2296.6 2198.8
2130.7 2085.7 2048.2 2011.4 1959.5 1878.7 1769 1644.2 1510.8 1361.6
1185.7 1016.3 820.2 596.6 362 157.9 0
3758.9 3493.5 3293 3173.3 3140.4 3211.5 3362.6 3522.1 3623.3 3631.3
3540.8 3367.8 3163.5 2976 2821.1 2689 2563.2 2437 2316.5 2212.7
2131.6 2078.2 2037.8 2000.9 1948 1867.6 1757.6 1633.1 1500.1 1348.9
1172.4 1003.9 803.7 568.6 327.4 144 0
3758.9 3510.6 3320.2 3205.3 3178.9 3260.6 3432.4 3614.5 3728.9 3732.3
3623.5 3426.6 3208.5 3017.4 2850.4 2702.5 2560 2420.4 2292.7 2185.3
2096.4 2036.5 1993.6 1956.5 1903.3 1826.7 1721.5 1601.9 1472 1321.4
1147.3 977.7 783.8 525.9 287.3 127.1 0
3758.9 3527.4 3347.1 3237.5 3217.3 3309.6 3502.2 3707 3834.7 3833.2
3706.3 3485.6 3253.4 3058.6 2879.8 2716.1 2556.7 2403.8 2268.9 2157.9
2061.2 1994.9 1949.4 1911.9 1858.6 1785.7 1685.5 1570.8 1443.9 1293.8
1122.2 951.3 763.8 483.2 247.4 110.3 0
3758.9 3549.2 3382.3 3280.3 3265.6 3359.5 3545.6 3741.9 3851 3823.6
3673 3448.2 3223.1 3024.9 2839.4 2666.2 2499.1 2341.8 2204.6 2094.4
2004.4 1941.8 1903.1 1865.9 1811.8 1735.9 1637.9 1525.8 1404.9 1258.7
1090.3 923.9 740.7 491.3 269.7 127.5 0
3758.9 3571.1 3417.4 3323.3 3314 3409.6 3589 3777 3867.1 3813.7
3639.5 3411 3192.8 2991.3 2799 2616.3 2441.7 2279.7 2140.3 2030.9
1947.5 1888.8 1856.7 1820 1765.2 1686.2 1590.3 1480.6 1366 1223.5
1058.4 896.5 717.6 499.4 292.1 144.5 0
3758.9 3592.9 3456 3372.1 3366.5 3450.5 3599.7 3743.6 3797.2 3722.7
3549.9 3339.2 3133.1 2934 2742.3 2559.7 2387.2 2228 2091.2 1983
1902.4 1847.4 1812 1767.5 1704.9 1615.8 1514.8 1411 1304.8 1175.4
1022.7 867.5 693.5 501.4 302.6 145 0
3758.9 3614.7 3494.7 3420.7 3418.8 3491.8 3610.4 3710.2 3727.2 3631.7
3460.4 3267.4 3073.5 2876.9 2685.8 2503.3 2332.7 2176.3 2042.2 1935
1857.1 1805.9 1767.2 1715 1644.6 1545.5 1439.5 1341.4 1243.7 1127.2
986.9 838.3 669.3 503.4 313 145.4 0
3758.9 3639.5 3538.4 3478.4 3476.5 3529.9 3605.2 3647.3 3617.9 3506.8
3348.1 3175.3 2997.1 2815.7 2639.3 2470 2308.6 2156.6 2025.4 1919.6
1832.7 1769.6 1715.6 1659.4 1595.9 1514.5 1427.7 1345.2 1256.6 1146.1
1005.2 856.8 684.9 514.4 325.3 147.7 0
3758.9 3664.5 3582.2 3536.1 3534.2 3568.2 3600 3584.4 3508.7 3382.2
3236.1 3083.2 2920.6 2754.7 2592.7 2436.5 2284.5 2136.9 2009 1904
1808.5 1733.1 1663.8 1603.7 1547 1483.5 1415.7 1348.9 1269.6 1165.2
1023.4 875.3 700.3 525.3 337.5 150 0
3758.9 3692 3634.6 3605.5 3607.5 3628 3628.5 3574 3459.6 3309.6
3152.4 3002.4 2856.3 2716.8 2582.2 2448.1 2310.6 2171.6 2042.6 1932.3
1833.5 1757.7 1702.9 1660.8 1621.1 1576 1514.2 1430.9 1327.9 1205.1
1054.3 899.9 721.1 535.4 348.3 154.3 0
3758.9 3719.7 3686.8 3675 3680.8 3688 3657.2 3563.5 3410.6 3237.1
3068.7 2921.6 2792.2 2678.9 2571.8 2459.6 2336.7 2206.2 2076.4 1960.5
1858.6 1782.5 1742.1 1717.9 1695.1 1668.6 1612.6 1512.8 1386.2 1245.1
1085 924.6 741.7 545.5 359.2 158.7 0
3758.9 3753.9 3746.7 3752.4 3764 3765.4 3719.3 3601.7 3420.7 3217.3
3015.4 2856.7 2741.3 2656.2 2581.2 2493.9 2389.4 2272.5 2140.5 2015.8
1922.7 1872.3 1877.3 1882.4 1866.5 1827.5 1733.8 1580.9 1408.5 1244.8
1090.5 927.5 742.1 539.5 351.2 148.6 0
3758.9 3784.6 3807.3 3835.1 3866 3872.6 3838 3741.3 3583.2 3402.4
3205 3029.4 2886.3 2773 2678.6 2579 2466.5 2343.6 2212.7 2108.8
2045.1 2012.9 2008.1 1997.7 1942.6 1836.9 1732.6 1584.1 1408.5 1230.7
1025.3 820 613.7 429.8 269.7 114.7 0
3758.9 3816.3 3871.4 3924.7 3972.1 3992.5 3976.7 3908.2 3790.1 3651.5
3496.7 3355.2 3236.9 3134.9 3034.7 2916.7 2775.9 2620.6 2455.6 2325
2238.3 2181.2 2139.8 2090.8 2015.8 1885.4 1755.6 1571.4 1349.2 1146.6
930.9 728.4 536.3 372.7 227.9 97.5 0
3758.9 3848.1 3935.6 4014.2 4078 4112.3 4115.5 4075.1 3996.9 3900.6
3788.5 3681 3587.6 3496.7 3390.8 3254.4 3085.3 2897.5 2698.5 2541.2
2431.6 2349.7 2271.5 2183.8 2088.9 1934 1778.5 1558.5 1289.8 1062.3
836.6 636.8 458.7 315.6 186.1 80.5 0
3758.9 3881.3 4004.3 4115.9 4201.6 4258 4283.3 4269.8 4232.9 4187.6
4142.9 4113 4099.1 4081.7 4049.1 3993.3 3916.4 3837.1 3763.4 3702.5
3636.2 3524.1 3338.3 3076.4 2736.3 2329.2 1963 1611 1275 1017
795.6 608.8 447.1 313.3 187.2 81.5 0
3758.9 3914.4 4073.1 4217.6 4325.1 4403.7 4451 4464.6 4468.9 4474.7
4497.5 4545.1 4610.2 4666.5 4707.8 4732.3 4747.7 4777 4828.5 4863.8
4840.7 4698.7 4405.1 3968.8 3383.6 2724.4 2147.5 1663.4 1260 971.9
754.7 581 435.6 311.3 188.2 82.5 0
3758.9 3947.3 4141.3 4322.1 4463 4560.1 4620.6 4649.6 4672.3 4702.9
4758.2 4844.8 4956.9 5073.8 5207.1 5356.4 5545.9 5793.9 6120.2 6467.8
6790.3 6999.8 6953.6 6628.8 6024.2 5206.8 4372.8 3555.8 2799.7 2140.4
1553.5 1052.7 678.2 417.1 223 92.5 0
3758.9 3980.3 4209.7 4426.5 4601 4716.4 4790.3 4834.7 4875.7 4930.9
5018.9 5144.4 5303.5 5481.2 5706.5 5980.5 6344 6810.8 7411.9 8071.8
8739.9 9300.7 9501.9 9288.9 8664.9 7689.2 6598.3 5448.3 4339.5 3308.9
2352.3 1524.3 921 523.3 257.9 102.4 0
3758.9 4011.4 4278.2 4539.4 4744 4873.3 4954 5000.7 5048.3 5107.3
5191.5 5309.2 5462.6 5638.7 5857.5 6173 6624.4 7215.5 7957.8 8840.3
9898.4 11010 11995.4 12693.8 12868.4 12133.5 11093.6 9856.2 8505.9 7042.2
5364.2 3754.5 2418.9 1400 629.8 206.3 0
3758.9 4042.4 4346.7 4652.5 4886.9 5030.4 5117.7 5166.7 5220.8 5283.6
5364.3 5474 5621.8 5796.3 6008.4 6365.4 6904.8 7620.3 8503.8 9608.7
11056.8 12719.2 14489.1 16098.8 17071.7 16577.7 15588.9 14264 12672.3 10775.6
8376.1 5984.6 3916.9 2276.9 1001.8 310.1 0
